obsolete

CO70-14-QY

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, offset floating tongue lug, #12 - #1 AWG, 1/4 (6.4mm) stud hole.

Specifications

Tongue Type

Offset Floating Tongue

Material

Copper

Product Type

Mechanical Connectors - Lugs

Amperage (A)

90

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#12 AWG - #1 AWG, (1) #8 AWG with (1) #4 AWG, (1) #8 AWG with (1) #6 AWG

BMEcat - Halogen Free

true

CE Compliant

No

Collar Length

0.50

Conductor Material

Copper

Length In (mm)

2.50

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498358579

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0299

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CO Series Copper Mechanical Lugs

US English

Catalog Cut Sheets

CO35-36-QY Product Page

US English

Related Products