CS125-14SL-QY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight floating tongue lug, slotted screw, #2 - 1/0 AWG, 1/4 (6.4mm) stud hole.

Specifications

Conductor Material

Copper

Copper Conductor Size Range

#2 AWG - 1/0 AWG

Current Rating (Amps)

125

Length In (mm)

1.94

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Straight Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395532

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CS Series Copper Mechanical Connectors Customer Drawing

US English

Related Products