Conductor Material |
Copper |
Copper Conductor Size Range |
#2 AWG - 4/0 AWG |
Current Rating (Amps) |
225 |
Hex Size (In.) |
11871.00 |
Length In (mm) |
2.38 |
Material |
Copper |
Part Features |
Range taking,high strength copper,internal pressure bar,v collar. |
Product Type |
Mechanical Connectors - Lugs |
Sub Brand |
Pan-Lug |
Tongue Type |
Straight Floating Tongue |
UL Listed |
486A-486B File #E52164 |
UL and CSA Voltage Rating |
600V |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498395543 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0521 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
CS Series Copper Mechanical Connectors Customer Drawing |
US English |