CS300-38HK-QY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight floating tongue lug, hex key screw, #1 AWG - 350 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Conductor Material

Copper

Copper Conductor Size Range

#1 AWG - 350 kcmil

Current Rating (Amps)

300

Hex Size (In.)

42491.00

Length In (mm)

3.19

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Straight Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498389445

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CS Series Copper Mechanical Connectors Customer Drawing

US English

Related Products