obsolete

CSA70-14SL-CY

One-hole, copper, single barrel, straight floating tongue lug, slotted screw, #14 - #4 AWG, 1/4 (6.4mm) stud hole.

Specifications

Conductor Material

Copper

Copper Conductor Size Range

#14 AWG - #4 AWG

Current Rating (Amps)

70

Length In (mm)

1.50

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Straight Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395530

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CS Series Copper Mechanical Connectors Customer Drawing

US English

Related Products