obsolete

CX125-14SL-QY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight fixed tongue lug, slotted screw, #4 - 1/0 AWG, 1/4 (6.4mm) stud hole.

Specifications

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Copper Conductor Size Range

#4 AWG - 1/0 AWG

Current Rating (Amps)

125

Length In (mm)

1.53

Material

Copper

Part Features

Range taking,high strength copper.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Straight Fixed Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498389478

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0318

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Cx Series Copper Mechanical Connectors

US English

Related Products