CX225-38HKRT-Q

Mechanical Connectors - Lugs

Copper Mechanical Lug, 1 Hole, 1 Barrel, Straight Fixed Tongue, Tin-Plated, #2 - 4/0 AWG, 3/8 (9.5mm) Stud, 7/32 hex Key.

Specifications

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Copper Conductor Size Range

#2 AWG - 4/0 AWG

Current Rating (Amps)

225

Hex Size (In.)

11871

Length In (mm)

2.19

Material

Tin-Plated Copper

Part Features

Range taking,high strength copper, tin plated.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Type

Straight Fixed Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625348

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Cx Series Copper Mechanical Connectors

US English

Related Products