obsolete

CX225-38T-QY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight fixed tongue, tin-plated lug, #2 - 4/0 AWG, 3/8 (9.5mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#2 AWG - 4/0 AWG

CE Compliant

No

Collar Length

1.00

Conductor Material

Copper

Current Rating (Amps)

225

Hex Size (In.)

42430.00

Length In (mm)

2.19

Part Features

Range taking,high strength copper, tin plated.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Type

Straight Fixed Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358678

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CX35-36-CY Product Page

US English

Part Drawings

Cx Series Copper Mechanical Connectors

US English

Related Products