obsolete

CX35-36T-DY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight fixed tongue, tin-plated lug, #14 - #6 AWG, 3/16 (4.8mm) stud hole, bulk package.

Specifications

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Copper Conductor Size Range

#14 AWG - #6 AWG

Current Rating (Amps)

35

Length In (mm)

1.04

Part Features

Range taking,high strength copper, tin plated.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Type

Straight Fixed Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311238

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0927

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Cx Series Copper Mechanical Connectors

US English

Related Products