CXS70-14-C

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight fixed tongue lug, #14 - #4 AWG, 1/4 (6.4mm) stud hole.

Specifications

Collar Length

0.53

Conductor Material

Copper

Copper Conductor Size Range

#14 AWG - #4 AWG

Length In (mm)

1.28

Material

Copper

Part Features

Range taking,high strength copper.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Straight Fixed Tongue

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383730

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0313

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Mechanical Lugs CXS: 12J038AQ

US English

Related Products