H2L8-2N-2

Mechanical Connectors - Lugs

Two-hole, copper, two barrel lug, straight tongue, NEMA hole sizes and spacing, #4 SOL - #1 STR, 1/2 (12.7mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#4 SOL - #1 STR

CE Compliant

NA

Conductor Material

Copper

Hex Key Size (In.)

7/16

Length In (mm)

3.94

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498363220

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two-Hole, Straight Tongue, Two Barrel Lug

US English

Catalog Cut Sheets

H2L4-2N-X Product Page

US English

Related Products