HC13-3

Mechanical Connectors - Lugs

Two-set screw splice with internal pressure plate, copper, type HC, #1 STR - 2/0 STR.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#1 STR - 2/0 STR

Conductor Material

Copper

Hex Key Size (In.)

1/4

Length In (mm)

8.25

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

0.81 (20.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363234

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products