HC30-1

Mechanical Connectors - Lugs

Two-set screw splice with internal pressure plate, copper, type HC, 4/0 STR - 300 kcmil.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

4/0 STR - 300 kcmil

Conductor Material

Copper

Hex Key Size (In.)

5/16

Length In (mm)

8.31

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

1.19 (30.2)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363236

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0069

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products