HL21-1-5

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight tongue lug with internal pressure plate, 2/0 STR - 4/0 STR, 3/8 (9.5mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

2/0 STR - 4/0 STR

Conductor Material

Copper

Hex Key Size (In.)

9/16

Length In (mm)

1.70

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363193

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

One Hole, Straight Tongue with Internal Pressure Plate

US English

Related Products