HL21-2N-5

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug, NEMA hole sizes and spacing, 2/0 STR - 4/0 STR, 1/2 (12.7mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

2/0 STR - 4/0 STR

BMEcat - Halogen Free

true

CE Compliant

NA

Conductor Material

Copper

Hex Key Size (In.)

9/16

Length In (mm)

2.46

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363214

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0674

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two-Hole, Straight Tongue Lug with NEMA Hole Sizes and Spacing

US English

Catalog Cut Sheets

HL8-2N-X Product Page

US English

Related Products