HL4-2-X

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug with internal pressure plate, #8 SOL - #4 STR, 1/4 (6.4mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#8 SOL - #4 STR

BMEcat - Halogen Free

true

Conductor Material

Copper

Hex Key Size (In.)

**

Length In (mm)

1.95

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363204

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HL1-2-25-X Product Page

US English

Part Drawings

Two Hole, Straight Tongue Lug with Internal Pressure Plate

US English

Related Products