HL50-2-2

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug with internal pressure plate, 300 - 500 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

300 kcmil - 500 kcmil

BMEcat - Halogen Free

true

CE Compliant

No

Conductor Material

Copper

Hex Key Size (In.)

3/4

Length In (mm)

1.35

Part Features

Range taking,high strength corrosion resistant copper,premium pull out strength.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363209

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Hole, Straight Tongue Lug with Internal Pressure Plate

US English

Catalog Cut Sheets

HL1-2-25-X Product Page

US English

Related Products