KLM14-250Y

Aluminum Mechanical Connectors, Transformer Kit - Lugs

Transformer lug kit, aluminum, #14 - #2 AWG and #6 AWG - 250 kcmil conductors.

Specifications

Material

Tin-Plated Aluminum

Conductor Material

Copper and Aluminum

Product Type

Aluminum Mechanical Connectors, Transformer Kit - Lugs

Copper and Aluminum Conductor Size Range

#14 - #2 AWG #6 AWG - 250 kcmil

No. of Ports

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

Hex Key Size (In.)

Length In (mm)

2.02

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

Tongue Thickness In. (mm)

Tongue Width In. (mm)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

90°C

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Includes

Connectors and hardware to make a complete transformer connection in a single convenient package

Insulation

Part Number Series

KLM

Part Features

The use of Panduit oxide inhibiting joint compound (CMP-100) is recommended for pad to pad and conductor connections.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358845

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

KLM14-250Y Product Page

US English

Related Products