LAA1-38-X

Compression Connectors - Lugs

One-hole, aluminum, long barrel, #1 AWG, 3/8 (9.5mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Conductor Material

Aluminum or Copper

Product Type

Compression Connectors - Lugs

Aluminum or Copper Conductor Size

#1 AWG

Panduit Color Code

Gold

Panduit Die Index No.

P45

Wire Strip Length (mm)

25.4

Burndy Die Index No.

471

T&B Die Index No.

45

CSA Certified

Yes

UL Listed

486A-486B File #E52164

Barrel Style

Standard

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

1.77

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391021

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0182

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

LAA SERIES #6-1/0 ALUMINUM LUGS

US English

Catalog Cut Sheets

LAA6-14-X Product Page

US English

Related Products