LAA2-14-X

Compression Connectors - Lugs

One-hole, aluminum, long barrel, #2 AWG, 1/4 (6.4mm) stud hole.

Specifications

Product Type

Compression Connectors - Lugs

Material

Tin-Plated Aluminum

CSA Certified

Yes

UL Listed

486A-486B File #E52164

Aluminum or Copper Conductor Size

#2 AWG

Barrel Style

Standard

Conductor Material

Aluminum or Copper

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

2.32

Panduit Color Code

Pink

Panduit Die Index No.

P42

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

348

T&B Die Index No.

42

Packaging Details

UPC

07498391014

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LAA6-14-X Product Page

US English

Part Drawings

LAA SERIES #6-1/0 ALUMINUM LUGS

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products