LAA400-58-2R

Aluminum Compression Lug, 1 Hole, 400 kcmil, 5/8" (15.9mm) Stud

Specifications

Material

Aluminum

Panduit Die Index Number

P94

Color Code

Green

Tongue Angle

Straight

Finish/Coating

Tin-Plated

Overall Length (mm)

125

Wire Strip Length (mm)

65.1

Burndy Die Index Number

472

T & B Die Index Number

94

Standards Met

CSA Certified, UL listed 486A-486B File #E52164

Length (In.)

4.92

Length (mm)

125.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306992

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products