LAA900-58-1

Compression Connectors - Lugs

One-hole, aluminum, long barrel, 900 kcmil, 5/8 (15.9mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Panduit Die Index Number

P140

Color Code

Gray

Conductor Gauge (kcmil)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Stud Hole Spacing (In.)

NA

Stud Hole Spacing (mm)

NA

Wire Strip Length (mm)

87.3

Burndy Die Index Number

474

Aluminum Conductor Size (kcmil)

900

Aluminum or Copper Conductor Size

900 kcmil

Barrel Length In. (mm)

3.38 (85.85)

Barrel Style

Standard

CSA Certified

C22.2 No. 65-13

Conductor Material

Aluminum or Copper

Cross Section

Round stranded/sector stranded

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

3.37

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Part Number Series

LAA

Product Type

Compression Connectors - Lugs

T&B Die Index No.

125H

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Thickness In. (mm)

0.59 (15.0)

Tongue Width In. (mm)

1.74

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Temperature Rating

44.2

UL and CSA Voltage Rating

35kV

Wire Strip Length In. (mm)

3 7/16 (87.3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498397019

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

LAA Series 900kcmil Aluminum Lug

US English

Related Products