LAB1/0-12-X

Compression Connectors - Lugs

Aluminum Compression Lug, 2 Hole, 1/0 AWG, 1/2 (12.7mm) Stud

Specifications

Aluminum or Copper Conductor Size

1/0 AWG

BMEcat - Material only

Aluminium

Barrel Length In. (mm)

1.5 (38.1)

Barrel Style

Standard

Burndy Die Index No.

296

CE Compliant

No

CSA Certified

C22.2 No. 65-44

Color

Other

Conductor Material

Aluminum or Copper

Cross Section

Round stranded/sector stranded

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

2.44

Material

Tin-Plated Aluminum

NEMA Hole Spacing

Yes

Panduit Color Code

Tan

Panduit Die Index No.

P50

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

T&B Die Index No.

50

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Thickness In. (mm)

0.23 (5.842)

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Temperature Rating

90°

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

39.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302590

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

LAB SERIES 1/0-250kcmil ALUMINUM LUGS

US English

Related Products