LAB300-12-2

Compression Connectors - Lugs

Two-hole, aluminum, long barrel, 300 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Product Type

Compression Connectors - Lugs

Material

Tin-Plated Aluminum

CSA Certified

Yes

UL Listed

486A-486B File #E52164

Aluminum or Copper Conductor Size

300 kcmil

Barrel Style

Standard

Conductor Material

Aluminum or Copper

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

2.65

Panduit Color Code

Blue

Panduit Die Index No.

P76

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

58.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

470

T&B Die Index No.

76

Packaging Details

UPC

07498391150

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

LAB SERIES 300kcmil - 1000 kcmil ALUMINUM LUGS

US English

Catalog Cut Sheets

LAB1/0-38 Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products