LAB900-12-1

Compression Connectors - Lugs

Two-hole, aluminum, long barrel, 900 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Aluminum Conductor Size

900 kcmil

Aluminum or Copper Conductor Size

900 kcmil

Barrel Length In. (mm)

3.38 (85.9)

Barrel Style

Standard

Burndy Die Index No.

474

CE Compliant

NA

CSA Certified

C22.2 No. 65-13

Conductor Material

Aluminum or Copper

Cross Section

Round stranded/sector stranded

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

4.00

Material

Tin-Plated Aluminum

NEMA Hole Spacing

Yes

Panduit Color Code

Gray

Panduit Die Index No.

P140

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Part Number Series

LAB

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

T&B Die Index No.

125H

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Thickness In. (mm)

0.59 (15.0)

Tongue Width In. (mm)

1.74

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Temperature Rating

44.2

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

87.3

Wire Strip Length In. (mm)

3 7/16 (87.3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397024

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

LAB Series 900kcmil Aluminum Lug

US English

Related Products