LAM2SA300-38-3

Aluminum Mechanical Connectors, One Hole, Vertical Two Barrel - Lugs

One-hole, aluminum, vertical two barrel lug, dual barrel, type LAM2SA, #6 AWG - 300 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Conductor Material

Copper and Aluminum

Product Type

Aluminum Mechanical Connectors, One Hole, Vertical Two Barrel - Lugs

Copper and Aluminum Conductor Size Range

#6 AWG - 300 kcmil

No. of Ports

Height 1 In. (mm)

2 (50.8)

Height 2 In. (mm)

1.25 (31.75)

Height In (mm)

2.00 (50.8)

Hex Key Size (In.)

5/16

Length In (mm)

3.16

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

1 (25.4)

Tongue Thickness In. (mm)

0.50 (12.7)

Tongue Width In. (mm)

1.00 (25.4)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Part Number Series

LAM2SA

BMEcat - Halogen Free

true

Material

Tin-Plated Aluminum

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498398125

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Mechanical Lug: LAM2SA300

US English

Related Products