LAM2SA300-56-3

Mechanical Connectors - Lugs

One-hole, aluminum, vertical two barrel lug, dual barrel, type LAM2SA, #6 AWG - 300 kcmil, 5/16 (7.9mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Conductor Material

Copper and Aluminum

Copper and Aluminum Conductor Size Range

#6 AWG - 300 kcmil

Number of Ports

N/A

Height 1 In. (mm)

2.00 (50.8)

Height 2 In. (mm)

1.25 (31.8)

Hex Key Size (In.)

5/16

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

1.00 (25.4)

Tongue Thickness In. (mm)

0.50 (12.7)

Tongue Width In. (mm)

1.00 (25.4)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Maximum Output Voltage (V)

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Part Number Series

LAM2SA

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Product Type

Mechanical Connectors - Lugs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498342320

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Mechanical Lug: LAM2SA300

US English

Catalog Cut Sheets

LAM2SA300-56-3 Product Page

US English

Related Products