LAM2SB600-38-1Y

Mechanical Connectors - Lugs

Two-hole, aluminum, two barrel lug, dual barrel, type LAM2SB, #2 AWG - 600 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Conductor Material

Copper and Aluminum

Copper and Aluminum Conductor Size Range

#2 AWG - 600 kcmil

No. of Ports

N/A

Height 1 In. (mm)

3.00 (76.2)

Height 2 In. (mm)

1.88 (47.8)

Height In (mm)

3.00 (76.2)

Hex Key Size (In.)

3/8

Length In (mm)

1.54

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

2.34 (59.4)

Tongue Thickness In. (mm)

0.75 (19.1)

Tongue Width In. (mm)

1.50 (38.1)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Part Number Series

LAM2SB

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359285

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0493

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LAM2SB600-38-1Y Product Page

US English

Part Drawings

AL Mechanical, Two-Hole, Vertical Two Barrel Lug

US English

Related Products