Two-hole, aluminum, three barrel lug, type LAM3B, NEMA hole sizes and spacing, #6 - 3/0 AWG, 1/2 (12.7mm) stud hole.
Product Type | Mechanical Lug |
Base Material | Aluminum |
Stud Hole Size (In.) | 1/2 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 45 |
Number of Holes | 2 |
Tongue Type | Straight Tongue |
Tongue Length (In.) | 3.25 |
Tongue Length (mm) | 82.6 |
Tongue Thickness (In.) | 0.31 |
Tongue Thickness (mm) | 7.9 |
Tongue Width (In.) | 2.81 |
Tongue Width (mm) | 71.4 |
Overall Height (In.) | 1.2 |
Overall Height (mm) | 20.6 |
Overall Length (In.) | 4.25 |
Overall Length (mm) | 106.4 |
Finish/Coating | Tin-Plated |
Standards Met | UL Listed and CSA Certified for use up to 600 V and UL temperature rated 90°C |
Maximum Voltage (V) | 600 |
Hex Size (mm) | 6.4 |
Sub Brand | Pan-Lug™ |
Part Features | Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. |
UPC | 07498359293 |
Std. Pkg. Qty. | 3 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LAM3B, LAM3LB Series Aluminum Mechanical Lugs Part Drawing 003311-DC | English | |
Installation Documents | Aluminum Mechanical Connector Installation Instruction T-PMPI-223-PC | English |