LAM3D3/0-12-3Y

Mechanical Connectors - Lugs

Four-hole, aluminum, three barrel lug, type LAM3D, NEMA hole sizes and spacing, #6 - 3/0 AWG, 1/2 (12.7mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Conductor Material

Copper and Aluminum

Copper and Aluminum Conductor Size Range

#6 AWG - 3/0 AWG

No. of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.19 (20.6)

Hex Key Size (In.)

1/4

Length In (mm)

2.28

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Yes

Tongue Length In. (mm)

3.25 (82.6)

Tongue Thickness In. (mm)

0.31 (7.9)

Tongue Width In. (mm)

2.81 (71.4)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Part Number Series

LAM3D3/

BMEcat - Halogen Free

true

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359307

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

LAM3D, LAM3LD SERIES ALUMINUM MECHANICAL LUGS

US English

Catalog Cut Sheets

LAM3D3D3/0-12-3Y Product Page

US English

Related Products