LAMA600S-38-6Y

Mechanical Connectors - Lugs

One-hole, aluminum, single barrel lug, type LAMA, #4 AWG - 600 kcmil, 1/0 AWG - 250 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Overall Width (In.)

NA

Overall Width (mm)

NA

Stud Hole Size (mm)

NA

Maximum Copper Conductor Size (kcmil)

NA

Minimum Copper Conductor Size (kcmil)

NA

Amperage (A)

NA

Conductor Material

Copper and Aluminum

Copper and Aluminum Conductor Size Range

#14 AWG - #6 AWG

Number of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.81 (46.0)

Hex Key Size (In.)

3/8

Length In (mm)

2.62

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

1.50 (38.1)

Tongue Thickness In. (mm)

0.31 (7.9)

Tongue Width In. (mm)

1.38 (35.1)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Maximum Output Voltage (V)

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Part Number Series

LAMA

BMEcat - Halogen Free

true

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Product Type

Mechanical Connectors - Lugs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498359618

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LAMA6-14-QY Product Page

US English

Part Drawings

LAMA Series 300 Kcmil-1000 Kcmil Aluminum Lugs

US English

Related Products