LCA1-14H-E

Tin-Plated Copper Compression Connectors - Lugs

One-hole, standard barrel with window lug, #1 AWG wire, 45° angle tongue, 1/4 stud hole.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Tongue Angle

45°

Barrel Length In. (mm)

0.88 (22.4)

Length In (mm)

1.84

Tongue Thickness In. (mm)

0.11 (2.8)

Tongue Width In. (mm)

0.70 (17.8)

Panduit Color Code

Green

Panduit Die Index No.

P37

Wire Strip Length In. (mm)

15/16 (23.8)

Burndy Die Index No.

11

T&B Die Index No.

37

Copper Conductor Size

#1 AWG

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCA

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Sub Brand

Pan-Lug

Wire Strip Length (mm)

23.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498355830

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0052

Std. Ctn. Qty.

80

Std. Ctn. Volume (cf)

0.0208

Resources

Catalog Cut Sheets

LCA10-14H-L Product Page

US English

Part Drawings

Copper, Standard Barrel, One-Hole Lug, 45° Angle: LCA1-14H-E

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products