LCA8-00-L

Compression Connectors - Lugs

Blank tongue, standard barrel lug, #8 AWG wire.

Specifications

Product Type

Compression Connectors - Lugs

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size

#8 AWG

Barrel Style

Standard

CE Compliant

NA

Conductor Material

Copper

Length In (mm)

3.35

Panduit Color Code

Red

Panduit Die Index No.

P21

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Angle

Straight

Tongue Type

Blank

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

15.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

49

T&B Die Index No.

21

Packaging Details

UPC

07498338227

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0195

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug, Blank Tongue, Standard Barrel: LCA8-00-L

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCA8-00-L Product Page

US English

Related Products