Product Type | Compression Lug |
Base Material | Copper |
Class K Copper Flex Conductor Size (AWG) | 1 |
Class M Copper Flex Conductor Size (AWG) | 1 |
DLO Copper Flex Conductor Size (AWG) | 1 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.94 |
Barrel Length (mm) | 23.9 |
Tongue Type | Standard |
Tongue Width (In.) | 0.8 |
Tongue Width (mm) | 20.3 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 2.31 |
Overall Length (mm) | 58.7 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Pink |
Panduit Die Index Number | P42 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25.4 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498355752 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAF1-12-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English |