BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

One-hole, flared barrel, 250 kcmil cable, 1/2 stud hole.

Specifications

Product Type Tin-Plated Copper Compression Connectors - Lugs
Stud Hole Size (In.) 42.767
Stud Hole Size (mm) 12.7
Stud Hole Spacing (In.) NA
Stud Hole Spacing (mm) NA
Barrel Type Standard Barrel Length with Inspection Window
Barrel Length (In.) 1.65
Barrel Length (mm) 42
Tongue Type Standard Tongue Width
Tongue Width (In.) 1.28
Tongue Width (mm) 32.5
Tongue Angle Straight
Tongue Thickness (In.) 0.17
Tongue Thickness (mm) 4.3
Overall Length (In.) 3.3
Overall Length (mm) 83.8
Maximum Voltage (kV) NA
Color Code White
Panduit Die Index Number P66
Burndy Die Index Number
Wire Strip Length (In.) 1.75
Wire Strip Length (mm) 44.5
Sub Brand Pan-Lug
Conductor Material Copper
Barrel Entry Flared
Class K and M 250 kcmil
Code Conductor Size
Diesel Locomotive 262.6 kcmil
Tongue Thickness In. (mm) 0.17 (4.3)
Tongue Width In. (mm) 1.28 (32.5)
Wire Strip Length In. (mm) 1.75 (44.5)
T&B Die Index No.
American Bureau Shipping Approved Yes
CSA Certified C22.2 No. 65-13
Tested by Telcordia-Meets NEBS Level 3 Yes
Tin-Plating Meets ASTM B545-97, Class C 320µ-in (8 µm)
UL and CSA Temperature Rating 90°C
UL and CSA Voltage Rating 35kV
UL Listed 486A-486B File #E52164
Part Number Series LCAF
Technical Information Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V
Barrel Style Flared
Material Tin-Plated Copper
Part Features Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Packaging Detail

UPC 07498355797
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0395
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings Part Drawing - PDF - LCAF250-12-X English
Selection Guides Power Connector Tool and Die Selection Guides English
Catalog Cut Sheets Catalog Cut Sheet - LCAF8-10-L Product Page English