BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

One-hole, flared barrel, 250 kcmil cable, 3/8 stud hole, 90° angle tongue.

Specifications

Product Type Tin-Plated Copper Compression Connectors - Lugs
Minimum Copper Conductor Size (kcmil) NA
Maximum Copper Conductor Size (kcmil) NA
Stud Hole Size (In.) 42950
Stud Hole Size (mm) 9.5
Tongue Type Standard Tongue Width
Tongue Angle 90°
Tongue Length (In.) NA
Tongue Length (mm) NA
Tongue Thickness (In.) 0.17
Tongue Thickness (mm) 4.3
Tongue Width (In.) 1.28
Tongue Width (mm) 32.5
Overall Height (In.) NA
Overall Height (mm) NA
Overall Length (In.) 2.21
Overall Length (mm) 56.1
Overall Width (In.) NA
Overall Width (mm) NA
Barrel Type Standard Barrel Length with Inspection Window
Barrel Length (In.) 1.65
Barrel Length (mm) 41.9
Amperage (A) NA
Hex Size (mm) NA
Wire Strip Length (In.) 1.75
Wire Strip Length (mm) 44.5
Sub Brand Pan-Lug
Conductor Material Copper
Barrel Entry Flared
Class K and M 250 kcmil
Code Conductor Size
Diesel Locomotive 262.6 kcmil
Tongue Thickness In. (mm) 0.17 (4.3)
Tongue Width In. (mm) 1.28 (32.5)
Color Code White
Panduit Die Index Number P66
Wire Strip Length In. (mm) 1.75 (44.5)
American Bureau Shipping Approved Yes
CSA Certified C22.2 No. 65-13
Tested by Telcordia-Meets NEBS Level 3 Yes
Tin-Plating Meets ASTM B545-97, Class C 320µ-in (8 µm)
UL and CSA Temperature Rating 90°C
UL and CSA Voltage Rating 35kV
UL Listed 486A-486B File #E52164
Part Number Series LCAF
Technical Information Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V
Barrel Style Flared
Material Tin-Plated Copper
Part Features Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Packaging Detail

UPC 07498387726
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0359
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings Part Drawing - PDF - LCAF250-38F-X English
Catalog Cut Sheets Catalog Cut Sheet - LCAF8-10F-L Product Page English
Selection Guides Power Connector Tool and Die Selection Guides English