LCAF750-12-3

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flared barrel, 750 kcmil cable, 1/2 stud hole.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Tongue Angle

Straight

Barrel Entry

Flared

Class K and M

Code Conductor Size

Diesel Locomotive

777.7 kcmil

Barrel Length In. (mm)

2.38 (60.5)

Length In (mm)

3.87

Tongue Thickness In. (mm)

0.32 (8.1)

Tongue Width In. (mm)

2.17 (55.1)

Panduit Color Code

Orange

Panduit Die Index No.

P107

Wire Strip Length In. (mm)

2.44 (61.9)

Wire Strip Length (mm)

61.9

Burndy Die Index No.

T&B Die Index No.

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UL Listed

486A-486B File #E52164

Part Number Series

LCAF

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Flared

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498355676

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0996

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Flared, Standard Barrel, One Hole Lug: LCAF750-12-3

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCAF8-10-L Product Page

US English

Related Products