LCAN1/0-14-X

Tin-Plated Copper Compression Connectors - Lugs

One-hole, standard barrel with window, narrow tongue lug, 1/0 AWG wire, 1/4 stud hole.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Tongue Angle

Straight

Tongue Type

Narrow

Barrel Length In. (mm)

0.94 (23.9)

Length In (mm)

3.00

Tongue Thickness In. (mm)

0.15 (3.3)

Tongue Width In. (mm)

0.52 (13.2)

Panduit Color Code

Pink

Panduit Die Index No.

P42

Wire Strip Length In. (mm)

1 (25.4)

Burndy Die Index No.

12

T&B Die Index No.

42

Copper Conductor Size

1/0 AWG

American Bureau Shipping Approved

No

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCAN

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps.

Sub Brand

Pan-Lug

Wire Strip Length (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360333

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0046

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.0184

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCAN8-6-L Product Page

US English

Part Drawings

Copper Standard Barrel One-Hole Narrow Tongue Lug - LCAN1/0-14-X

US English

Related Products