LCAS1/0-12F-X

Tin-Plated Copper Compression Connectors - Lugs

One-hole, short barrel with window lug, 1/0 AWG wire, 1/2 stud hole, 90 ° angle tongue.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Short Barrel Length with Inspection Window

Tongue Angle

90°

Barrel Length In. (mm)

0.66 (16.8)

Length In (mm)

4.27

Tongue Thickness In. (mm)

0.12 (3.0)

Tongue Width In. (mm)

0.80 (20.3)

Panduit Color Code

Pink

Panduit Die Index No.

P42

Wire Strip Length In. (mm)

3/4 (19.1)

Burndy Die Index No.

12

T&B Die Index No.

42

Copper Conductor Size

1/0 AWG

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCAS

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Short

Part Features

Tin plated,color coded barrel,inspection window,short barrel for limited space apps,NEBS level 3.

Sub Brand

Pan-Lug

Wire Strip Length (mm)

19.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386923

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper, Short Barrel, One-Hole Lug, 90° Angle: LCAS1/0-12F-X

US English

Catalog Cut Sheets

Code Conductor, One-Hole, Short Barrel Window lug 90°

US English

Related Products