LCAS1/0-38F-X

Tin-Plated Copper Compression Connectors - Lugs

One-hole, short barrel with window lug, 1/0 AWG wire, 3/8 stud hole, 90 ° angle tongue.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P42

Barrel Type

Short Barrel Length with Inspection Window

Color Code

Pink

Conductor Gauge (kcmil)

NA

Tongue Angle

90°

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Stud Hole Spacing (In.)

NA

Stud Hole Spacing (mm)

NA

Wire Strip Length (mm)

19.1

Burndy Die Index Number

12

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Length In. (mm)

0.66 (16.8)

Length In (mm)

3.09

Tongue Thickness In. (mm)

0.12 (3.0)

Tongue Width In. (mm)

0.76 (19.3)

Wire Strip Length In. (mm)

3/4 (19.1)

T&B Die Index No.

42

Copper Conductor Size (kcmil)

106

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCAS

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Short

Copper Conductor Size (AWG)

1/0

Part Features

Tin plated,color coded barrel,inspection window,short barrel for limited space apps,NEBS level 3.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498386921

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Short Barrel, One-Hole Lug, 90° Angle: LCAS1/0-38F-X

US English

Catalog Cut Sheets

Code Conductor, One-Hole, Short Barrel Window lug 90°

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products