LCAX450-12F-6

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flex lug, 450 kcmil cable, 1/2 stud hole., 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P87

Barrel Type

Standard Barrel Length with Inspection Window

Color Code

Brown

Tongue Angle

90°

Wire Strip Length (mm)

36.5

Burndy Die Index Number

20

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Class G,H, I, K, M

450 kcmil

Code Conductor Size

Diesel Locomotive

444.4 kcmil

Barrel Length In. (mm)

1.40 (35.6)

Length In (mm)

2.95 (74.9)

Tongue Thickness In. (mm)

0.26 (6.6)

Tongue Width In. (mm)

1.7 (43.2)

Wire Strip Length In. (mm)

1.44 (36.5)

T&B Die Index No.

87H

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UL Listed

486A-486B File #E52164

Part Number Series

LCAX

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498343599

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCAX8-10F-L PRoduct Page

US English

Part Drawings

Copper, Standard Barrel, One-Hole Flex Lug, 90° Angle: LCAX450-12F-6

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products