LCAX500-12F-6

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flex lug, 500 kcmil cable, 1/2 stud hole., 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Type

Standard Barrel Length with Inspection Window

Tongue Angle

90°

Class G,H, I, K, M

500 kcmil

Code Conductor Size

Diesel Locomotive

535.3 kcmil

Barrel Length In. (mm)

1.48 (37.6)

Length In (mm)

2.81 (71.4)

Tongue Thickness In. (mm)

0.26 (6.6)

Tongue Width In. (mm)

1.89 (48)

Panduit Color Code

Pink

Panduit Die Index No.

P99

Wire Strip Length In. (mm)

1 9/16 (40)

Wire Strip Length (mm)

39.7

Burndy Die Index No.

L99

T&B Die Index No.

99H

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UL Listed

486A-486B File #E52164

Part Number Series

LCAX

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344790

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0553

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCAX8-10F-L PRoduct Page

US English

Part Drawings

Copper Lug - One Hole, Standard Flex Barrel, 90° Angle Tongue PCLCAX500-12F-6--ENG

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products