BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

One-hole, flex lug, #8 AWG wire, 5/16 stud hole., 90° angle tongue.

Specifications

Product Type Tin-Plated Copper Compression Connectors - Lugs
Stud Hole Size (In.) 42.491
Stud Hole Size (mm) 7.9
Barrel Type Standard Barrel Length with Inspection Window
Barrel Length (In.) 0.42
Barrel Length (mm) 10.7
Tongue Type Standard Tongue Width
Tongue Width (In.) 0.56
Tongue Width (mm) 14.2
Tongue Angle 90°
Tongue Thickness (In.) 0.05
Tongue Thickness (mm) 1.3
Overall Length (In.) 1.11
Overall Length (mm) 28.2
Color Code Red
Panduit Die Index Number P21
Burndy Die Index Number 49
Wire Strip Length (In.) 42,767
Wire Strip Length (mm) 12.7
Sub Brand Pan-Lug
Part Features Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.
Pricing Category 1 PC
Pricing Category 2 PC1

Packaging Detail

UPC 07498343334
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0305
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Catalog Cut Sheets Catalog Cut Sheet - LCAX8-10F-L Product Page English
Part Drawings Part Drawing - PDF - LCAX8-56F-L English
Selection Guides Power Connector Tool and Die Selection Guides English
Installation Documents Copper Compression Connector Installation English