LCAXN2/0-12-X

Tin-Plated Copper Compression Connectors - Lugs

Copper Compression Lug, 1 Hole, Flex, 2/0 AWG, Narrow Tongue, 1/2" (12.7mm) Stud

Specifications

Tongue Type

Narrow Tongue Width

American Bureau Shipping Approved

Yes

Barrel Entry

Standard

Barrel Type

Standard Barrel Length with Inspection Window

Burndy Die Index Number

12

CSA Certified

C22.2 No. 65-13

Class G,H, I, Conductor Size

#2/0 AWG

Code Conductor Size

#2/0 AWG

Conductor Material

Copper

Panduit Die Index Number

P45

Part Number Series

LCAXN

T&B Die Index No.

45

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ in (8µ m)

Tongue Angle

Straight

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90° C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625771

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug - One-Hole, Narrow Tongue, Standard Flex Barrel

US English

Related Products