LCAXN250-38-X

Tin-Plated Copper Compression Connectors - Lugs

Copper Compression Lug, 1 Hole, Flex, 250 kcmil, Narrow Tongue, 3/8" (9.5mm) Stud

Specifications

Tongue Type

Narrow Tongue Width

American Bureau Shipping Approved

Yes

Barrel Entry

Standard

Barrel Type

Standard Barrel Length with Inspection Window

Burndy Die Index Number

16

CSA Certified

C22.2 No. 65-13

Class G,H, I, Conductor Size

250 KCMIL

Code Conductor Size

-

Conductor Material

Copper

Panduit Die Index Number

P62

Part Number Series

LCAXN

T&B Die Index No.

62

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ in (8µ m)

Tongue Angle

Straight

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90° C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625778

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug - One-Hole, Narrow Tongue, Standard Flex Barrel

US English

Related Products