LCAXN4/0-38-X

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flex lug, narrow tongue, 4/0 AWG wire, 3/8 stud hole.

Specifications

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

4/0

Copper Conductor Size (kcmil)

212

Diesel Locomotive

4/0

American Bureau Shipping Approved

Yes

BMEcat - CU cross-section (mm²)

120

BMEcat - Connection Thread Size (m)

M10

BMEcat - Form/Shape

Ring shape

BMEcat - Insulated

false

BMEcat - Material only

Copper

Barrel Length In. (mm)

1.03 (26.2)

Barrel Style

Standard

Barrel Type

Standard Barrel Length with Inspection Window

Burndy Die Index Number

15

Color Code

Purple

Conductor Material

Copper

Copper Conductor Size (AWG)

4/0

Keywords

Cable lug for copper conductors

Length In (mm)

4.69

Panduit Die Index Number

P54

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps.

Product Type

Tin-Plated Copper Compression Connectors - Lugs

T&B Die Index No.

54

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Angle

Straight

Tongue Thickness In. (mm)

0.20 (5.1)

Tongue Width In. (mm)

0.81 (20.6)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

75.0

Wire Strip Length In. (mm)

1.06 (75.0)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498383308

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0082

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.0328

Resources

Part Drawings

Copper, Standard Barrel, Narrow Tongue, One-Hole Flex Lug: LCAXN4/0-38-X

US English

Related Products