LCB3/0-12F-X

Tin-Plated Copper Compression Connectors - Lugs

One-hole, long barrel lug, 3/0 AWG wire, 1/2 stud hole, 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P50

Barrel Type

Long Barrel Length without Inspection Window

Color Code

Orange

Conductor Gauge (kcmil)

NA

Tongue Angle

90°

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Stud Hole Spacing (In.)

NA

Stud Hole Spacing (mm)

NA

Wire Strip Length (mm)

39.7

Burndy Die Index Number

14

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Length In. (mm)

1.50 (38.1)

Length In (mm)

2.04

Tongue Thickness In. (mm)

0.13 (3.3)

Tongue Width In. (mm)

0.96 (24.4)

Wire Strip Length In. (mm)

1 9/16 (39.7)

T&B Die Index No.

50

Copper Conductor Size (kcmil)

168

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCB

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Long

Copper Conductor Size (AWG)

3/0

Part Features

Tin plated to inhibit corrosion,color coded barrel, NEBS level 3.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498387178

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Copper, Long Barrel, One-Hole Lug, 90° Angle: LCB3/0-12F-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products