LCB400-78F-6

Tin-Plated Copper Compression Connectors - Lugs

One-hole, long barrel lug, 400 kcmil cable, 7/8 stud hole, 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P76

Barrel Type

Long Barrel Length without Inspection Window

Color Code

Blue

Tongue Angle

90°

Wire Strip Length (mm)

60.3

Burndy Die Index Number

19

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Length In. (mm)

2.30 (58.4)

Length In (mm)

4.31

Tongue Thickness In. (mm)

0.18 (4.6)

Tongue Width In. (mm)

1.39 (35.3)

Wire Strip Length In. (mm)

2 3/8 (60.3)

T&B Die Index No.

76

Copper Conductor Size (kcmil)

400

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCB

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Long

Part Features

Tin plated to inhibit corrosion,color coded barrel, NEBS level 3.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498387206

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Long Barrel, One-Hole Lug, 90° Angle: LCB400-78F-6

US English

Catalog Cut Sheets

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products