LCB4-12-L

Tin-Plated Copper Compression Connectors - Lugs

Copper Compression Lug, 1 Hole, #4 AWG, Long Barrel, 1/2 (12.7mm) Stud.

Specifications

Conductor Material

Copper

Barrel Type

Long Barrel Length without Inspection Window

Tongue Angle

Straight

Barrel Length In. (mm)

1.05 (26.7)

Length In (mm)

2.42

Tongue Thickness In. (mm)

0.07 (1.8)

Tongue Width In. (mm)

0.75 (19.1)

Panduit Color Code

Gray

Panduit Die Index No.

P29

Wire Strip Length In. (mm)

1.13 (28.6)

Burndy Die Index No.

8

T&B Die Index No.

29

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel, NEBS level 3.

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UNSPSC

39121405

Wire Strip Length (mm)

28.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305616501

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

LCB4-12-L Copper Lug - One-Hole, Long Barrel

US English

Related Products