Product Type | Compression Lug |
Base Material | Copper |
Copper Code Conductor Size (kcmil) | 500 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 5/8 |
Stud Hole Size (mm) | 15.9 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 2.5 |
Barrel Length (mm) | 63.5 |
Tongue Type | Standard |
Tongue Width (In.) | 1.54 |
Tongue Width (mm) | 39.1 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.22 |
Tongue Thickness (mm) | 5.6 |
Overall Length (In.) | 4.74 |
Overall Length (mm) | 120.4 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Brown |
Panduit Die Index Number | P87 |
Burndy Die Index Number | 20 |
Wire Strip Length (In.) | 2.56 |
Wire Strip Length (mm) | 65.1 |
Part Features | Tin plated to inhibit corrosion,color coded barrel, NEBS level 3. |
UPC | 07498390165 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCB500-58-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |